IESNA:LM-63-2002
[TEST]P1201445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-722-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4660
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
640.8 689.1 741 793.1 833.1 857.5 872.4 880.8 890 900.7
914.5 933.2 958.4 988.1 1024.3 1085.1 1177.1 1299 1449.6 1638
1884.9 2168.3 2470 2744.4 2910.2 2826 2657.5 2431.6 2160.3 1836.9
1427.9 1020.2 667.7 388.1 170.8 52.9 0
640.8 683.8 729.3 773.8 808.7 830.8 844.5 852.5 860.6 870.6
885 905.1 931.2 961.2 998.5 1052.3 1129.3 1230 1356.6 1507
1687.4 1876.9 2044.9 2163.9 2193.7 2068.4 1891.1 1680.2 1450 1200.5
914.4 640 412.4 238.7 107.4 35.2 0
640.8 678.5 717.6 754.6 784.3 804 816.6 824.2 831.2 840.6
855.6 877 904.1 934.4 972.8 1019.5 1081.5 1161 1263.5 1376
1489.9 1585.5 1619.8 1583.5 1477.1 1310.8 1124.8 928.8 739.8 564.1
401 259.9 157 89.2 44 17.5 0
640.8 672.9 706 736.8 760.8 777.4 787.7 792.6 796.5 801.7
811.1 825.9 845 864.9 887.7 913.1 945.4 987.7 1043.3 1102.6
1157.6 1193.3 1185.4 1130 1027 887.6 745.4 606.2 477.3 364.9
264.8 179.5 115.6 71.1 38 15.8 0
640.8 667.3 694.3 719 737.3 750.7 758.8 761.1 761.8 762.8
766.7 774.8 785.9 795.5 802.5 806.7 809.3 814.3 823.1 829.1
825.2 801 750.9 676.6 576.8 464.4 366.1 283.6 214.8 165.7
128.6 99 74.3 53.1 32.1 14.1 0
640.8 661.6 682.6 701.6 716.3 725.9 730.2 727.9 721.6 713.9
706.2 701.2 698.8 695.8 690.3 680.7 667.6 654.1 641.6 631.2
619.9 600.8 569.1 524.4 466.5 397.1 334.6 274.6 217.3 173.4
135.6 103.8 76.2 53.4 31.9 13.9 0
640.8 656 670.9 684.3 695.2 701 701.6 694.7 681.4 664.9
645.8 627.5 611.6 596.1 578 554.8 526 493.9 460 433.2
414.5 400.6 387.2 372.3 356.1 329.7 303.2 265.7 219.9 181.1
142.6 108.6 78.2 53.8 31.7 13.7 0
640.8 650.6 660 669 677.1 680.6 677.9 666.2 646.1 622.5
596.1 572 551.8 534.4 517.3 497.2 473.2 446.7 418.6 396.4
381.6 371.8 364.8 356.4 343.6 321.4 299.3 267.9 230 195.5
158.7 124.2 91.4 63.5 38.9 16.6 0
640.8 645.2 649 653.8 659 660.2 654.3 637.8 610.8 580
546.4 516.4 492 472.7 456.6 439.7 420.5 399.5 377.2 359.5
348.6 343.1 342.3 340.6 331.2 313.1 295.4 270 240.1 209.8
174.8 139.8 104.6 73.3 46 19.5 0
640.8 639.9 638.7 639.7 641.7 641.9 634 614 583.1 548.5
514 487 467.3 452.8 440 425.1 407.3 387.4 364.9 343.6
327.8 319.2 320 320.9 318.2 311.5 295.6 269.5 240.1 212.2
185.9 158.1 126.5 92 59.9 25.3 0
640.8 634.1 628.5 626.5 627.5 628.7 623.5 607.5 581.4 551.8
523.1 498.1 476 456.7 438.4 419.3 398.3 376.1 354 334.2
316.8 303.9 297 292.9 289 284.4 274.9 257.9 236.3 212.3
185 157.6 126.4 93 61.2 27 0
640.8 629.4 619.6 614.6 615 618.5 618.6 609.3 589.8 564.2
537.4 511.8 486.9 463.1 440.2 417.3 393.9 370.2 348.2 329.4
312.6 299.6 290.3 283.1 276.4 268.7 258.1 243.9 226.4 205.4
179.7 153.4 122.9 91.3 59.4 26.3 0
640.8 624.7 610.7 602.8 602.5 608.3 613.7 611 598.1 576.6
551.7 525.6 497.9 469.6 442 415.4 389.4 364.3 342.5 324.6
308.3 295.4 283.6 273.4 263.7 252.9 241.3 230 216.4 198.6
174.5 149.2 119.4 89.6 57.5 25.6 0
640.8 620.4 603.2 593 592.6 601.7 614.6 621.8 616.7 597.8
570.8 541.3 510.9 480 449.9 421.1 393.5 367.6 345.3 327.2
312.4 301.7 292.5 282.9 272.1 258.2 243.4 229.3 214.2 195.4
171.4 146.1 116.7 87.7 55.4 25.2 0
640.8 616.2 595.7 583.1 582.8 595.3 615.5 632.5 635.4 619.1
589.9 557 523.9 490.4 457.8 426.7 397.7 371 348.1 329.9
316.6 307.9 301.3 292.4 280.4 263.5 245.4 228.7 212 192.2
168.2 142.9 114.1 85.8 53.4 24.8 0
640.8 612.5 589.2 574.8 573.9 588.2 613.6 638.2 647.3 634.6
605.2 569.2 534.1 500.2 467.5 436.4 406.9 379.8 356.5 338
324.3 314.9 308.9 301.3 290.6 275.4 258.2 240.5 222.4 200.4
174.3 147.9 118.2 85.5 51.6 24.7 0
640.8 608.8 582.6 566.5 564.9 581.2 611.8 643.9 659.2 650.1
620.4 581.5 544.3 509.9 477.2 446 416.2 388.6 364.9 346.2
332 322 316.5 310.3 300.9 287.4 271.1 252.4 232.9 208.6
180.4 152.8 122.3 85.1 49.8 24.6 0
640.8 605 576.6 559.2 556.7 572.7 604.4 637.9 656.5 651.8
626.1 587.8 549.4 515.7 484 454.5 426 399.2 375.8 357
341.7 331 324.4 318.1 308.9 295.9 279.2 260.1 239.5 214.6
185.9 157.5 126.3 83.8 46 21.7 0
640.8 601.3 570.6 551.9 548.5 564.2 597 631.9 653.7 653.5
631.8 594.2 554.6 521.4 490.9 463 435.8 409.8 386.8 367.9
351.4 340.1 332.3 325.9 316.8 304.4 287.3 267.8 246.1 220.6
191.3 162.2 130.2 82.4 42.2 18.8 0
640.8 598.4 566 546.4 541.9 555.8 585.1 616.2 635.7 636.2
617.7 584.1 547 514.4 485.9 460.7 436.4 412.6 390.8 372.5
357.4 347.2 339.8 333.5 324.5 311.4 293.5 273.1 250.9 225.3
195.6 166.7 133.6 89.7 49 21.7 0
640.8 595.5 561.4 541 535.4 547.5 573.2 600.4 617.7 619
603.6 574.1 539.3 507.3 480.9 458.4 436.9 415.4 394.9 377.2
363.4 354.3 347.4 341.1 332.1 318.4 299.6 278.4 255.7 230
199.9 171.1 137 96.9 55.8 24.5 0
640.8 593.2 558.1 537.1 531.1 541.9 564.8 588 602.5 603.4
589.7 563.3 531.6 501.1 475.2 453.2 432.5 411.7 391.5 374.8
363.2 355.6 349.2 342.9 334 320.3 301.6 280.3 257.5 232.1
202.1 173.3 139.8 101.7 61.7 26.9 0
640.8 590.9 554.9 533.3 526.7 536.4 556.4 575.6 587.3 587.7
575.8 552.5 523.8 495 469.5 447.9 428 407.9 388.1 372.5
363.1 356.8 350.9 344.7 336 322.2 303.5 282.2 259.4 234.3
204.4 175.4 142.6 106.5 67.6 29.3 0
640.8 589.1 552.6 530.7 524.3 533.6 552.5 569.9 580 580
569.1 548 521.5 493.5 467.2 443.7 422 400.4 379.6 364.9
357 351.9 346.6 340.3 331.7 318.3 299.8 278.7 256.6 232
203.3 173.8 141.9 106.2 67.1 28.7 0
640.8 587.2 550.4 528 521.8 530.9 548.7 564.2 572.7 572.3
562.5 543.5 519.2 492 465 439.6 416 392.9 371 357.2
350.9 346.9 342.3 335.9 327.5 314.4 296.1 275.3 253.8 229.7
202.1 172.2 141.3 105.9 66.6 28.1 0
640.8 585.6 548.6 526.5 520.5 529.7 547.2 562.3 570.3 569.7
560 542.4 519.2 492.2 464.5 437.4 411.9 387 364 350.8
345 341.6 337.6 331.3 322.7 309.4 291.2 270.8 249.5 225.5
198.7 168.7 136.6 101.9 63.5 26.5 0
640.8 583.9 546.9 524.9 519.1 528.6 545.8 560.4 568 567.1
557.6 541.3 519.2 492.4 464 435.2 407.9 381.1 357.1 344.4
339 336.3 332.9 326.7 317.9 304.4 286.3 266.3 245.2 221.4
195.2 165.2 131.8 97.9 60.4 24.9 0
640.8 581.8 545.1 523.7 518.6 528.4 545.6 560.1 567.3 566
556.2 541 519.6 492.8 463.7 434 405.5 377.2 352.6 340.1
334.9 332.4 329.5 323.1 314.2 300 282.5 262.9 241.2 217.6
191.5 162.3 126.4 94.4 57.3 23.4 0
640.8 583.9 546.9 524.9 519.1 528.6 545.8 560.4 568 567.1
557.6 541.3 519.2 492.4 464 435.2 407.9 381.1 357.1 344.4
339 336.3 332.9 326.7 317.9 304.4 286.3 266.3 245.2 221.4
195.2 165.2 131.8 97.9 60.4 24.9 0
640.8 585.6 548.6 526.5 520.5 529.7 547.2 562.3 570.3 569.7
560 542.4 519.2 492.2 464.5 437.4 411.9 387 364 350.8
345 341.6 337.6 331.3 322.7 309.4 291.2 270.8 249.5 225.5
198.7 168.7 136.6 101.9 63.5 26.5 0
640.8 587.2 550.4 528 521.8 530.9 548.7 564.2 572.7 572.3
562.5 543.5 519.2 492 465 439.6 416 392.9 371 357.2
350.9 346.9 342.3 335.9 327.5 314.4 296.1 275.3 253.8 229.7
202.1 172.2 141.3 105.9 66.6 28.1 0
640.8 589.1 552.6 530.7 524.3 533.6 552.5 569.9 580 580
569.1 548 521.5 493.5 467.2 443.7 422 400.4 379.6 364.9
357 351.9 346.6 340.3 331.7 318.3 299.8 278.7 256.6 232
203.3 173.8 141.9 106.2 67.1 28.7 0
640.8 590.9 554.9 533.3 526.7 536.4 556.4 575.6 587.3 587.7
575.8 552.5 523.8 495 469.5 447.9 428 407.9 388.1 372.5
363.1 356.8 350.9 344.7 336 322.2 303.5 282.2 259.4 234.3
204.4 175.4 142.6 106.5 67.6 29.3 0
640.8 593.2 558.1 537.1 531.1 541.9 564.8 588 602.5 603.4
589.7 563.3 531.6 501.1 475.2 453.2 432.5 411.7 391.5 374.8
363.2 355.6 349.2 342.9 334 320.3 301.6 280.3 257.5 232.1
202.1 173.3 139.8 101.7 61.7 26.9 0
640.8 595.5 561.4 541 535.4 547.5 573.2 600.4 617.7 619
603.6 574.1 539.3 507.3 480.9 458.4 436.9 415.4 394.9 377.2
363.4 354.3 347.4 341.1 332.1 318.4 299.6 278.4 255.7 230
199.9 171.1 137 96.9 55.8 24.5 0
640.8 598.4 566 546.4 541.9 555.8 585.1 616.2 635.7 636.2
617.7 584.1 547 514.4 485.9 460.7 436.4 412.6 390.8 372.5
357.4 347.2 339.8 333.5 324.5 311.4 293.5 273.1 250.9 225.3
195.6 166.7 133.6 89.7 49 21.7 0
640.8 601.3 570.6 551.9 548.5 564.2 597 631.9 653.7 653.5
631.8 594.2 554.6 521.4 490.9 463 435.8 409.8 386.8 367.9
351.4 340.1 332.3 325.9 316.8 304.4 287.3 267.8 246.1 220.6
191.3 162.2 130.2 82.4 42.2 18.8 0
640.8 605 576.6 559.2 556.7 572.7 604.4 637.9 656.5 651.8
626.1 587.8 549.4 515.7 484 454.5 426 399.2 375.8 357
341.7 331 324.4 318.1 308.9 295.9 279.2 260.1 239.5 214.6
185.9 157.5 126.3 83.8 46 21.7 0
640.8 608.8 582.6 566.5 564.9 581.2 611.8 643.9 659.2 650.1
620.4 581.5 544.3 509.9 477.2 446 416.2 388.6 364.9 346.2
332 322 316.5 310.3 300.9 287.4 271.1 252.4 232.9 208.6
180.4 152.8 122.3 85.1 49.8 24.6 0
640.8 612.5 589.2 574.8 573.9 588.2 613.6 638.2 647.3 634.6
605.2 569.2 534.1 500.2 467.5 436.4 406.9 379.8 356.5 338
324.3 314.9 308.9 301.3 290.6 275.4 258.2 240.5 222.4 200.4
174.3 147.9 118.2 85.5 51.6 24.7 0
640.8 616.2 595.7 583.1 582.8 595.3 615.5 632.5 635.4 619.1
589.9 557 523.9 490.4 457.8 426.7 397.7 371 348.1 329.9
316.6 307.9 301.3 292.4 280.4 263.5 245.4 228.7 212 192.2
168.2 142.9 114.1 85.8 53.4 24.8 0
640.8 620.4 603.2 593 592.6 601.7 614.6 621.8 616.7 597.8
570.8 541.3 510.9 480 449.9 421.1 393.5 367.6 345.3 327.2
312.4 301.7 292.5 282.9 272.1 258.2 243.4 229.3 214.2 195.4
171.4 146.1 116.7 87.7 55.4 25.2 0
640.8 624.7 610.7 602.8 602.5 608.3 613.7 611 598.1 576.6
551.7 525.6 497.9 469.6 442 415.4 389.4 364.3 342.5 324.6
308.3 295.4 283.6 273.4 263.7 252.9 241.3 230 216.4 198.6
174.5 149.2 119.4 89.6 57.5 25.6 0
640.8 629.4 619.6 614.6 615 618.5 618.6 609.3 589.8 564.2
537.4 511.8 486.9 463.1 440.2 417.3 393.9 370.2 348.2 329.4
312.6 299.6 290.3 283.1 276.4 268.7 258.1 243.9 226.4 205.4
179.7 153.4 122.9 91.3 59.4 26.3 0
640.8 634.1 628.5 626.5 627.5 628.7 623.5 607.5 581.4 551.8
523.1 498.1 476 456.7 438.4 419.3 398.3 376.1 354 334.2
316.8 303.9 297 292.9 289 284.4 274.9 257.9 236.3 212.3
185 157.6 126.4 93 61.2 27 0
640.8 639.9 638.7 639.7 641.7 641.9 634 614 583.1 548.5
514 487 467.3 452.8 440 425.1 407.3 387.4 364.9 343.6
327.8 319.2 320 320.9 318.2 311.5 295.6 269.5 240.1 212.2
185.9 158.1 126.5 92 59.9 25.3 0
640.8 645.2 649 653.8 659 660.2 654.3 637.8 610.8 580
546.4 516.4 492 472.7 456.6 439.7 420.5 399.5 377.2 359.5
348.6 343.1 342.3 340.6 331.2 313.1 295.4 270 240.1 209.8
174.8 139.8 104.6 73.3 46 19.5 0
640.8 650.6 660 669 677.1 680.6 677.9 666.2 646.1 622.5
596.1 572 551.8 534.4 517.3 497.2 473.2 446.7 418.6 396.4
381.6 371.8 364.8 356.4 343.6 321.4 299.3 267.9 230 195.5
158.7 124.2 91.4 63.5 38.9 16.6 0
640.8 656 670.9 684.3 695.2 701 701.6 694.7 681.4 664.9
645.8 627.5 611.6 596.1 578 554.8 526 493.9 460 433.2
414.5 400.6 387.2 372.3 356.1 329.7 303.2 265.7 219.9 181.1
142.6 108.6 78.2 53.8 31.7 13.7 0
640.8 661.6 682.6 701.6 716.3 725.9 730.2 727.9 721.6 713.9
706.2 701.2 698.8 695.8 690.3 680.7 667.6 654.1 641.6 631.2
619.9 600.8 569.1 524.4 466.5 397.1 334.6 274.6 217.3 173.4
135.6 103.8 76.2 53.4 31.9 13.9 0
640.8 667.3 694.3 719 737.3 750.7 758.8 761.1 761.8 762.8
766.7 774.8 785.9 795.5 802.5 806.7 809.3 814.3 823.1 829.1
825.2 801 750.9 676.6 576.8 464.4 366.1 283.6 214.8 165.7
128.6 99 74.3 53.1 32.1 14.1 0
640.8 672.9 706 736.8 760.8 777.4 787.7 792.6 796.5 801.7
811.1 825.9 845 864.9 887.7 913.1 945.4 987.7 1043.3 1102.6
1157.6 1193.3 1185.4 1130 1027 887.6 745.4 606.2 477.3 364.9
264.8 179.5 115.6 71.1 38 15.8 0
640.8 678.5 717.6 754.6 784.3 804 816.6 824.2 831.2 840.6
855.6 877 904.1 934.4 972.8 1019.5 1081.5 1161 1263.5 1376
1489.9 1585.5 1619.8 1583.5 1477.1 1310.8 1124.8 928.8 739.8 564.1
401 259.9 157 89.2 44 17.5 0
640.8 683.8 729.3 773.8 808.7 830.8 844.5 852.5 860.6 870.6
885 905.1 931.2 961.2 998.5 1052.3 1129.3 1230 1356.6 1507
1687.4 1876.9 2044.9 2163.9 2193.7 2068.4 1891.1 1680.2 1450 1200.5
914.4 640 412.4 238.7 107.4 35.2 0
640.8 689.1 741 793.1 833.1 857.5 872.4 880.8 890 900.7
914.5 933.2 958.4 988.1 1024.3 1085.1 1177.1 1299 1449.6 1638
1884.9 2168.3 2470 2744.4 2910.2 2826 2657.5 2431.6 2160.3 1836.9
1427.9 1020.2 667.7 388.1 170.8 52.9 0
640.8 691.7 750.1 808 850.6 876.6 888.8 891.9 893.9 895.6
898.5 904.6 915.7 929.8 952.8 1001.1 1085.7 1208.4 1368.2 1558.8
1787 2049.8 2352.9 2680.6 3009.2 3096.5 2911.3 2673.1 2422.9 2138.3
1739.8 1311.4 912.7 555.6 259.7 82.7 0
640.8 694.3 759.3 822.8 868.2 895.6 905.2 903 897.7 890.6
882.5 876 873.2 871.4 881.5 917.1 994.4 1117.8 1286.8 1479.6
1689.2 1931.3 2235.9 2616.9 3108.3 3367 3165.2 2914.5 2685.6 2439.7
2051.8 1602.6 1157.7 723.1 348.5 112.6 0
640.8 698.1 768.3 836.1 883.9 909.7 914.1 903.1 886.1 866.4
845.8 827.3 813.3 803.7 810.8 852.9 946.7 1090.3 1274.7 1477.1
1689.6 1919.4 2189.2 2523.2 2991.9 3353.9 3215.5 2938.1 2696.1 2447.3
2079.8 1642.7 1207.5 778.8 395.9 139 0
640.8 701.8 777.4 849.5 899.5 923.9 923 903.3 874.4 842.2
809 778.7 753.4 735.9 740.3 788.8 898.9 1062.8 1262.5 1474.7
1690.1 1907.4 2142.5 2429.6 2875.6 3340.8 3265.7 2961.6 2706.6 2454.8
2107.8 1682.8 1257.3 834.4 443.2 165.4 0
640.8 704 782.3 857.5 909 930.7 923.3 893.3 852.4 809.8
769.8 735.2 708 693.3 710.6 786.8 932.6 1136.3 1380.2 1644.5
1908.9 2168.8 2433.4 2723.4 3153.6 3595.5 3589.3 3298.8 3008.2 2690.8
2291.3 1822.3 1362.7 907 502.8 195.2 0
640.8 706.2 787.2 865.6 918.4 937.6 923.5 883.4 830.4 777.5
730.5 691.6 662.7 650.7 681.1 784.9 966.3 1209.7 1498 1814.2
2127.7 2430.2 2724.3 3017.1 3431.6 3850.2 3913 3636 3309.7 2926.7
2474.9 1961.8 1468 979.5 562.4 225 0
640.8 707.3 790.2 869.9 922.7 939.9 921.1 874.2 814.4 757.5
709.4 670.9 643.5 635.6 677.6 801 1005.4 1280.8 1614.8 1985.3
2353.5 2709.6 3057.4 3394.4 3835.5 4234.4 4285.6 4010.2 3631.8 3167.9
2644.7 2082.2 1531.3 1005.9 577.4 226.3 0
640.8 708.4 793.2 874.3 926.9 942.3 918.6 865.1 798.4 737.5
688.4 650.3 624.3 620.5 674 817.1 1044.5 1352 1731.7 2156.3
2579.3 2988.9 3390.5 3771.6 4239.4 4618.7 4658.2 4384.5 3953.8 3409.1
2814.5 2202.7 1594.5 1032.2 592.3 227.6 0
640.8 707.9 795.5 876.4 928.5 942.5 915.7 858.6 788.6 726.6
678.2 640.5 615.2 614 673.5 825.5 1064 1393.7 1802.6 2256.8
2715.9 3152.6 3585.1 4012.9 4500.3 4859.8 4863.5 4545.3 4043.2 3418.1
2769 2124.5 1468.7 933.4 513.2 191.1 0
640.8 708.4 793.2 874.3 926.9 942.3 918.6 865.1 798.4 737.5
688.4 650.3 624.3 620.5 674 817.1 1044.5 1352 1731.7 2156.3
2579.3 2988.9 3390.5 3771.6 4239.4 4618.7 4658.2 4384.5 3953.8 3409.1
2814.5 2202.7 1594.5 1032.2 592.3 227.6 0
640.8 707.3 790.2 869.9 922.7 939.9 921.1 874.2 814.4 757.5
709.4 670.9 643.5 635.6 677.6 801 1005.4 1280.8 1614.8 1985.3
2353.5 2709.6 3057.4 3394.4 3835.5 4234.4 4285.6 4010.2 3631.8 3167.9
2644.7 2082.2 1531.3 1005.9 577.4 226.3 0
640.8 706.2 787.2 865.6 918.4 937.6 923.5 883.4 830.4 777.5
730.5 691.6 662.7 650.7 681.1 784.9 966.3 1209.7 1498 1814.2
2127.7 2430.2 2724.3 3017.1 3431.6 3850.2 3913 3636 3309.7 2926.7
2474.9 1961.8 1468 979.5 562.4 225 0
640.8 704 782.3 857.5 909 930.7 923.3 893.3 852.4 809.8
769.8 735.2 708 693.3 710.6 786.8 932.6 1136.3 1380.2 1644.5
1908.9 2168.8 2433.4 2723.4 3153.6 3595.5 3589.3 3298.8 3008.2 2690.8
2291.3 1822.3 1362.7 907 502.8 195.2 0
640.8 701.8 777.4 849.5 899.5 923.9 923 903.3 874.4 842.2
809 778.7 753.4 735.9 740.3 788.8 898.9 1062.8 1262.5 1474.7
1690.1 1907.4 2142.5 2429.6 2875.6 3340.8 3265.7 2961.6 2706.6 2454.8
2107.8 1682.8 1257.3 834.4 443.2 165.4 0
640.8 698.1 768.3 836.1 883.9 909.7 914.1 903.1 886.1 866.4
845.8 827.3 813.3 803.7 810.8 852.9 946.7 1090.3 1274.7 1477.1
1689.6 1919.4 2189.2 2523.2 2991.9 3353.9 3215.5 2938.1 2696.1 2447.3
2079.8 1642.7 1207.5 778.8 395.9 139 0
640.8 694.3 759.3 822.8 868.2 895.6 905.2 903 897.7 890.6
882.5 876 873.2 871.4 881.5 917.1 994.4 1117.8 1286.8 1479.6
1689.2 1931.3 2235.9 2616.9 3108.3 3367 3165.2 2914.5 2685.6 2439.7
2051.8 1602.6 1157.7 723.1 348.5 112.6 0
640.8 691.7 750.1 808 850.6 876.6 888.8 891.9 893.9 895.6
898.5 904.6 915.7 929.8 952.8 1001.1 1085.7 1208.4 1368.2 1558.8
1787 2049.8 2352.9 2680.6 3009.2 3096.5 2911.3 2673.1 2422.9 2138.3
1739.8 1311.4 912.7 555.6 259.7 82.7 0
640.8 689.1 741 793.1 833.1 857.5 872.4 880.8 890 900.7
914.5 933.2 958.4 988.1 1024.3 1085.1 1177.1 1299 1449.6 1638
1884.9 2168.3 2470 2744.4 2910.2 2826 2657.5 2431.6 2160.3 1836.9
1427.9 1020.2 667.7 388.1 170.8 52.9 0
